IESNA:LM-63-2002
[TEST]P1648002
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-850-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 80CRI 5000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30225.3
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6678.8 6255.4 5827.6 5481.5 5210.3 5025.1 4936.9 4917.0 4978.7 5148.5 5406.5 5761.5 6182.6 6610.4 6987.4 
7382.1 7904.7 8414.0 9062.3 9710.5 10147.1 10131.7 9335.7 7737.1 5840.9 4383.4 3464.0 2822.3 2273.3 1569.9 1058.4 
639.4 370.4 163.2 28.7 0.0 0.0 
6678.8 6277.5 5840.9 5494.7 5205.9 5029.5 4928.0 4910.4 4969.9 5133.1 5393.3 5741.7 6169.4 6597.2 7002.9 
7441.7 7931.2 8478.0 9124.0 9774.5 10222.1 10180.2 9408.5 7798.9 5765.9 4308.4 3422.1 2795.9 2233.6 1572.1 1067.2 
643.8 385.9 174.2 35.3 0.0 0.0 
6678.8 6264.2 5840.9 5485.9 5227.9 5042.7 4939.1 4908.2 4945.7 5095.6 5353.6 5702.0 6147.4 6614.8 7130.8 
7609.2 8145.0 8819.7 9507.7 10118.5 10550.6 10493.3 9723.8 8116.4 5915.8 4341.5 3516.9 2892.9 2385.7 1649.3 1089.2 
694.6 432.2 235.9 50.7 0.0 0.0 
6678.8 6348.0 5920.3 5591.7 5324.9 5144.1 5031.7 4974.3 4974.3 5060.3 5274.2 5587.3 6008.5 6548.7 7141.8 
7752.6 8414.0 9128.4 9904.6 10691.7 11238.6 11287.1 10716.0 9340.1 6987.4 4643.6 3724.1 3276.5 2890.7 2341.6 
1545.7 934.9 626.2 363.8 114.7 0.0 0.0 
6678.8 6352.4 5973.2 5660.1 5413.1 5238.9 5122.1 5042.7 5003.0 5022.8 5137.5 5364.6 5710.8 6182.6 6782.4 
7452.7 8226.6 9066.7 10017.0 11086.4 12164.6 12940.8 13024.6 12281.5 10504.3 7121.9 4151.9 3366.9 3131.0 3023.0 
2784.8 1920.5 1296.5 756.3 277.8 0.0 0.0 
6678.8 6458.3 6114.3 5816.6 5600.5 5424.1 5285.2 5194.8 5130.9 5100.0 5124.3 5214.7 5406.5 5724.0 6154.0 
6722.9 7503.4 8383.2 9377.6 10621.2 12173.5 13957.2 15648.4 16515.0 16537.0 15200.8 11575.9 6220.1 3763.8 3250.1 
3153.1 2943.6 2211.6 1880.8 992.2 6.6 0.0 
6678.8 6517.8 6251.0 5990.8 5794.6 5624.8 5492.5 5393.3 5322.7 5278.6 5269.8 5302.9 5377.8 5541.0 5799.0 
6182.6 6727.3 7413.0 8290.6 9432.7 10786.5 12599.0 15262.6 18644.9 21630.4 23332.6 23345.9 20933.7 14995.8 8482.4 
4520.1 3062.7 2370.3 1849.9 1435.4 216.1 0.0 
6678.8 6568.5 6396.5 6213.5 6048.1 5900.4 5776.9 5682.1 5613.8 5563.1 5541.0 5538.8 5556.4 5604.9 5717.4 
5929.1 6275.2 6793.4 7529.9 8502.2 9776.7 11399.5 13313.4 15752.1 19059.5 23584.0 28476.8 30761.1 29596.9 
24644.6 18658.2 13525.1 8292.8 3276.5 1446.4 388.1 0.0 
6678.8 6572.9 6407.5 6235.6 6081.2 5935.7 5812.2 5719.6 5655.7 5604.9 5582.9 5578.5 5587.3 5627.0 5721.8 
5924.7 6244.4 6738.3 7474.7 8411.8 9662.0 11306.9 13148.0 15525.0 18680.2 22957.8 28082.1 30915.4 29846.0 
25184.8 19039.6 13825.0 8632.3 3228.0 1360.4 385.9 0.0 
6678.8 6639.1 6566.3 6491.3 6405.3 6306.1 6217.9 6160.6 6123.1 6098.9 6081.2 6061.4 6050.3 6048.1 6092.2 
6204.7 6434.0 6839.7 7450.5 8317.0 9512.1 10980.6 12563.7 14288.0 16131.3 18212.8 20625.0 23266.5 24840.8 23414.2 
19352.7 12757.8 5671.1 1580.9 599.7 169.8 0.0 
6678.8 6683.2 6687.6 6703.0 6720.6 6711.8 6714.0 6727.3 6753.7 6780.2 6791.2 6780.2 6758.1 6738.3 6747.1 
6802.2 6950.0 7254.2 7812.1 8654.4 9840.6 11267.2 12879.0 14651.8 16435.6 18153.2 19915.0 21548.8 21088.0 18539.1 
15324.3 9498.9 3018.6 1047.3 434.4 149.9 0.0 
6678.8 6711.8 6736.1 6769.2 6800.0 6797.8 6793.4 6789.0 6789.0 6769.2 6722.9 6650.1 6572.9 6482.5 6405.3 
6376.7 6423.0 6603.8 6934.5 7525.4 8548.5 9838.4 11397.3 13163.5 14960.5 16823.7 18530.3 19978.9 18964.7 16217.3 
13137.0 7772.4 2480.6 945.9 418.9 147.7 0.0 
6678.8 6652.3 6681.0 6711.8 6727.3 6703.0 6663.3 6612.6 6555.3 6484.7 6367.9 6233.4 6083.4 5931.3 5796.8 
5690.9 5646.8 5679.9 5807.8 6143.0 6747.1 7794.5 9190.2 10815.2 12532.9 14424.7 16226.1 17220.6 15703.6 13295.8 
10544.0 6092.2 2116.7 818.0 392.5 147.7 0.0 
6678.8 6705.2 6707.4 6681.0 6621.4 6493.5 6330.4 6147.4 5951.1 5732.8 5479.3 5194.8 4895.0 4573.0 4242.3 
3900.5 3558.8 3210.4 2848.8 2491.6 2169.7 1964.6 1964.6 2304.2 3144.2 4251.1 5219.1 4540.0 2575.4 1722.1 1316.3 
970.2 615.2 326.3 180.8 77.2 0.0 
6678.8 6711.8 6656.7 6555.3 6376.7 6131.9 5847.5 5523.4 5150.7 4745.0 4295.2 3768.2 3181.7 2571.0 1924.9 1450.8 
1195.1 1080.4 1023.1 987.8 963.6 945.9 932.7 921.7 906.2 915.0 983.4 1122.3 1208.3 1067.2 875.4 692.4 476.3 242.5 130.1 37.5 
0.0 
6678.8 6700.8 6577.3 6370.1 6081.2 5724.0 5307.3 4800.1 4215.8 3565.4 2791.4 2055.0 1488.3 1212.7 1087.0 1025.3 981.2 
950.3 923.9 897.4 877.6 853.3 822.4 798.2 776.1 760.7 762.9 809.2 873.2 796.0 619.6 436.6 288.8 191.8 103.6 22.0 0.0 
6678.8 6692.0 6495.7 6191.5 5796.8 5311.7 4736.2 4021.8 3166.3 2328.4 1695.6 1362.7 1186.3 1087.0 1031.9 992.2 950.3 
915.0 879.8 851.1 829.1 804.8 776.1 743.1 701.2 661.5 626.2 584.3 540.2 482.9 392.5 306.5 235.9 161.0 79.4 11.0 0.0 
6678.8 6625.8 6354.6 5964.4 5466.0 4870.7 4136.5 3230.2 2370.3 1748.5 1426.6 1254.6 1144.4 1073.8 1018.7 970.2 926.1 
879.8 837.9 807.0 785.0 760.7 725.4 687.9 646.0 601.9 551.2 500.5 443.2 390.3 335.2 277.8 213.9 143.3 70.6 6.6 0.0 
6678.8 6568.5 6257.6 5774.7 5197.0 4465.0 3607.3 2656.9 1953.6 1607.4 1400.1 1252.4 1144.4 1067.2 1003.2 948.1 897.4 
853.3 818.0 787.2 758.5 725.4 690.1 652.7 613.0 564.5 518.2 467.4 421.1 372.6 321.9 266.8 205.1 134.5 66.1 2.2 0.0 
6678.8 6561.9 6213.5 5697.6 5014.0 4222.5 3247.9 2357.1 1878.6 1647.1 1472.9 1309.7 1173.0 1071.6 996.6 932.7 884.2 
848.9 818.0 785.0 751.9 712.2 670.3 630.6 584.3 540.2 498.3 449.8 403.5 359.4 308.7 253.6 191.8 125.7 55.1 0.0 0.0 
6678.8 6500.2 6134.1 5585.1 4879.5 4013.0 3042.8 2231.4 1885.2 1708.8 1550.1 1367.1 1208.3 1084.8 987.8 928.3 884.2 
853.3 822.4 789.4 749.7 705.6 661.5 617.4 568.9 524.8 478.5 436.6 394.7 348.4 297.7 244.7 180.8 114.7 46.3 0.0 0.0 
6678.8 6500.2 6134.1 5580.7 4879.5 3999.8 3025.2 2235.8 1891.8 1717.6 1572.1 1386.9 1203.9 1084.8 992.2 926.1 884.2 
855.5 822.4 789.4 749.7 705.6 661.5 617.4 566.7 522.6 476.3 434.4 392.5 346.2 295.5 242.5 178.6 112.5 44.1 0.0 0.0 
